Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
Part # | 70130 / 12GTHXCTN |
---|---|
Product # | 33193335 |
Description | 12GTHXCTN |
UPC | 072053226553 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 5.5 |
Minimum Bend Radius (mm) | 139.7 |
Min. Burst Pressure (psi) | 300 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.06 |
Hose Outside Diameter (mm) | 26.9 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 300 |
Outside Diameter (in) | 1.06 |
Outside Diameter (mm) | 26.9 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R6 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6. |
---|
Customer Pack | 225 |
---|---|
Weight (lbs.) | 0.29 |
Packaging | D |