Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GTH High Temperature 1-Fiber Braid Hose - SAE 100R6

    5GTHXCTN

    Product # 33193310

    Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.

    • Recommended For: Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
    • For use with MegaCrimp™ Couplings [G25 Series] and Power Crimp™ Couplings.
    • Meets or exceeds requirements of SAE 100R6.

    • Product Details
      Part # 70108 / 5GTHXCTN
      Product # 33193310
      Description 5GTHXCTN
      UPC 072053226355
      Vacuum (In. Hg) 28
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 400
      Hose Inside Diameter (in). 0.3125
      Hose Inside Diameter (mm) 7.9
      Hose Outside Diameter (in) 0.56
      Hose Outside Diameter (mm) 14.2
      Inside Diameter (in) 0.3125
      Inside Diameter (mm) 7.9
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 400
      Outside Diameter (in) 0.56
      Outside Diameter (mm) 14.2

    Features and Benefits

    • Temperature Range:
      • Constant:
        • -40°C to +135°C
        • -40°F to +275°F
      • Intermittent:
        • +149°C
        • +300°F
    • Size: 1/4" to 1".