Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42181-1212 / 12GLP1-12FJX90L |
---|---|
Product # | 735115445 |
Description | G42181-1212 12GLP1-12FJX90L |
UPC | 770075148746 |
H2 Nut Hex (in) | 0.039 |
H2 Nut Hex (mm) | 1 |
T Drop (in) | 3.78 |
C Cutoff (in) | 2.185 |
C Cutoff (mm) | 55.5 |
L Length (in) | 3.272 |
L Length (mm) | 83.1 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 2.19 |
L (in) | 3.27 |
Angle. | 90 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.59 |