Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42179-1010 / 10GLP1-10FJX90S |
---|---|
Product # | 735115365 |
Description | G42179-1010 10GLP1-10FJX90S |
UPC | 770075148470 |
H2 Nut Hex (in) | 0.591 |
H2 Nut Hex (mm) | 15 |
T Drop (in) | 1.26 |
C Cutoff (in) | 2.075 |
C Cutoff (mm) | 52.7 |
L Length (in) | 2.929 |
L Length (mm) | 74.4 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
C (in) | 2.07 |
L (in) | 2.93 |
Angle. | 90 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.33 |