Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GLP Couplings

    G42170-1010 10GLP1-10FJX

    Product # 735105265

    Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.

    • Shorter low profile couplings for lower pressure hoses.

    • Product Details
      Part # G42170-1010 / 10GLP1-10FJX
      Product # 735105265
      Description G42170-1010 10GLP1-10FJX
      UPC 770075148203
      H2 Nut Hex (in) 0.591
      H2 Nut Hex (mm) 15
      C Cutoff (in) 1.417
      C Cutoff (mm) 36
      L Length (in) 2.272
      L Length (mm) 57.7
      Hose Inside Diameter (in) 0.626
      Hose Inside Diameter (mm) 15.9
      C (in) 1.42
      L (in) 2.27