Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42100-1008 / 10GLP1-8MP |
---|---|
Product # | 735102275 |
Description | G42100-1008 10GLP1-8MP |
UPC | 770075148821 |
H1 Stem Hex (in) | 0.9375 |
H1 Stem Hex (mm) | 23.81 |
C Cutoff (in) | 1.547 |
C Cutoff (mm) | 39.3 |
L Length (in) | 2.402 |
L Length (mm) | 61 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
C (in) | 1.55 |
L (in) | 2.4 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |