Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36535-1010 / 10LOC-10RHM |
---|---|
Product # | 725018335 |
Description | G36535-1010 10LOC-10RHM |
UPC | 029769207017 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.88 |
A2 Outside Diameter (in) | 0.625 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.17 |