Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36500-1010 / 10LOC-10RMIX |
---|---|
Product # | 725018325 |
Description | G36500-1010 10LOC-10RMIX |
UPC | 029769206980 |
T1 Thread (in) | 7/8-18 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.9 |
C Cutoff (in) | 1 |
C Cutoff (mm) | 25.4 |
C (in) | 1 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |