Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36106-0402 / 4LOC-2RMP90 |
---|---|
Product # | 725016175 |
Description | G36106-0402 4LOC-2RMP90 |
UPC | 029769206492 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.25 |
A1 Outside Diameter (mm) | 6.4 |
C Cutoff (in) | 0.31 |
C Cutoff (mm) | 7.9 |
C (in) | 0.31 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.05 |