View All Brass Lock-On Field Attachable Couplings for LOC and LOL Hose

G36105-1212 12LOC-12RMPX

Product # 725016165

Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.

  • Quick connecting and resistant to damage from high vibration diesel applications.
  • Hose clamps or ferrules are not needed or recommended.
  • Product Details
    Part # 12LOC-12RMPX
    Product # 725016165
    Description G36105-1212 12LOC-12RMPX
    UPC 029769206485
    T1 Thread (in) 3/4-14
    A1 Outside Diameter (in) 0.75
    A1 Outside Diameter (mm) 19.1
    C Cutoff (in) 2.68
    C Cutoff (mm) 68.1
    C (in) 2.68
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25