View All Brass Lock-On Field Attachable Couplings for LOC and LOL Hose

G36106-0604 6LOC-4RMP90 10006BC04

Product # 725004585

Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.

  • Quick connecting and resistant to damage from high vibration diesel applications.
  • Hose clamps or ferrules are not needed or recommended.
  • Product Details
    Part # 6LOC-4RMP90
    Product # 725004585
    Description G36106-0604 6LOC-4RMP90 10006BC04
    UPC 029769145289
    T1 Thread (in) 1/4-18
    A1 Outside Diameter (in) 0.375
    A1 Outside Diameter (mm) 9.5
    C Cutoff (in) 0.4
    C Cutoff (mm) 10.2
    C (in) 0.4
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.08