Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Brass Lock-On Field Attachable Couplings for LOC and LOL Hose

    G36106-0602 6LOC-2RMP90 10006BC02

    Product # 725004575

    Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.

    • Quick connecting and resistant to damage from high vibration diesel applications.
    • Hose clamps or ferrules are not needed or recommended.

    • Product Details
      Part # G36106-0602 / 6LOC-2RMP90
      Product # 725004575
      Description G36106-0602 6LOC-2RMP90 10006BC02
      UPC 029769145272
      T1 Thread (in) 1/8-27
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.5
      C Cutoff (in) 0.38
      C Cutoff (mm) 9.7
      C (in) 0.38