Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Spiral Stainless Steel Couplings

    G18350-1212 12S-12FLH-SS

    Product # 736204105

    Stainless Steel couplings for spiral wire hose. Use various combinations of ferrules and stems to satisfy requests for high pressure spiral wire hose assemblies with stainless steel couplings. 316 Stainless Steel for high corrosion environments.

    • Product Details
      Part # G18350-1212 / 12S-12FLH-SS
      Product # 736204105
      Description G18350-1212 12S-12FLH-SS
      UPC 770075441540
      F Flange Head Thickness (in) .35
      F Flange Head Thickness (mm) 8.9
      M Flange Diameter (in) 1.63
      M Flange Diameter (mm) 41.4
      C Cutoff (in) 2.48
      C Cutoff (mm) 63
      L Length (in) 4.48
      L Length (mm) 113.8
      Hose Inside Diameter (in) 0.752
      Hose Inside Diameter (mm) 19.1
      Inside Diameter (in) 0.752
      Inside Diameter (mm) 19.1
      C (in) 2.48
      L (in) 4.48