1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Part # | G24832-2424 / 24GSM-24FBSPORX90 |
---|---|
Product # | 734107045 |
Description | G24832-2424 24GSM-24FBSPORX90 |
UPC | 770075417439 |
H2 Nut Hex (in) | 2.165 |
H2 Nut Hex (mm) | 55 |
T Drop (in) | 3.937 |
C Cutoff (in) | 5.024 |
C Cutoff (mm) | 127.6 |
L Length (in) | 8.76 |
L Length (mm) | 222.5 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
C (in) | 5.02 |
L (in) | 8.76 |
Angle. | 90 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 5.33 |