1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Part # | G24102-2424 / 24GSM-24API-LP |
---|---|
Product # | 734102735 |
Description | G24102-2424 24GSM-24API-LP |
UPC | 770075404293 |
H1 Stem Hex (in) | 2 |
H1 Stem Hex (mm) | 50.8 |
C Cutoff (in) | 3.425 |
C Cutoff (mm) | 87 |
L Length (in) | 5.76 |
L Length (mm) | 146.3 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
C (in) | 2.23 |
L (in) | 5.76 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.85 |