Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat® plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20175-1010X / 10GS-10FJXMM45-018XBULK |
---|---|
Product # | 73478327 |
Description | G20175-1010X 10GS-10FJXMM45-018 XBULK |
UPC | 072053845754 |
H2 Nut Hex (in) | 1.0625 |
H2 Nut Hex (mm) | 26.99 |
T Drop (in) | 0.709 |
C Cutoff (in) | 2.48 |
C Cutoff (mm) | 63 |
L Length (in) | 4.449 |
L Length (mm) | 113 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
C (in) | 2.48 |
L (in) | 4.45 |
Angle. | 45 |
Material | Steel |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.38 |