Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat® plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | G20230-1010X / 10GS-10FFORX XBULK |
---|---|
Product # | 73473034 |
Description | G20230-1010X 10GS-10FFORX XBULK |
UPC | 072053931785 |
H1 Stem Hex (in) | 1.181 |
H1 Stem Hex (mm) | 30 |
H2 Nut Hex (in) | 1.181 |
H2 Nut Hex (mm) | 30 |
C Cutoff (in) | 1.681 |
C Cutoff (mm) | 42.7 |
L Length (in) | 3.701 |
L Length (mm) | 94 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
C (in) | 1.72 |
L (in) | 3.7 |
Material | Steel |
---|
Notes | Metric Hex per ISO Draft International Standard 12151-1. SAE J1453 O-Ring Face Seal. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.37 |