One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
Part # | G19415-1212 / 12G8K-12FLC90-070 |
---|---|
Product # | 734780235 |
Description | G19415-1212 12G8K-12FLC90-070 |
UPC | 770075455325 |
F Flange Head Thickness (in) | .56 |
F Flange Head Thickness (mm) | 14.2 |
M Flange Diameter (in) | 1.62 |
M Flange Diameter (mm) | 41.2 |
T Drop (in) | 2.756 |
C Cutoff (in) | 3.217 |
C Cutoff (mm) | 81.7 |
L Length (in) | 6.181 |
L Length (mm) | 157 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
C (in) | 3.22 |
L (in) | 6.18 |
Angle. | 90 |
Material | Steel |
---|
Notes | Compatible with Code 62 O-Ring. See Accessories for recommended O-Rings. (Do Not use "D" shaped O-Rings) |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.24 |