One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
Part # | G19995-0012 / 12G8K1F |
---|---|
Product # | 734780205 |
Description | G19995-0012 12G8K1F |
UPC | 770075446453 |
L Length (in) | 2.559 |
L Length (mm) | 65 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
L (in) | 2.56 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.9 |