One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
Part # | G19415-1616 / 16G8K-16FLC90-093 |
---|---|
Product # | 734780055 |
Description | G19415-1616 16G8K-16FLC90-093 |
UPC | 770075446439 |
F Flange Head Thickness (in) | .56 |
F Flange Head Thickness (mm) | 14.2 |
M Flange Diameter (in) | 1.87 |
M Flange Diameter (mm) | 47.5 |
T Drop (in) | 3.661 |
C Cutoff (in) | 3.787 |
C Cutoff (mm) | 96.2 |
L Length (in) | 6.461 |
L Length (mm) | 164.1 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
C (in) | 3.79 |
L (in) | 6.46 |
Angle. | 90 |
Material | Steel |
---|
Notes | Compatible with Code 62 O-Ring. See Accessories for recommended O-Rings. (Do Not use "D" shaped O-Rings) |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.39 |