Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G95021-1212 / 12FQFFH-12FP |
---|---|
Product # | 725288185 |
Description | G95021-1212 12FQFFH-12FP |
UPC | 072053339857 |
Min. Burst Pressure (psi) | 10000 |
Working Pressure (psi) | 5000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.85 |