Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94925-1212 / 12FQFF-12FBPP |
---|---|
Product # | 725287275 |
Description | G94925-1212 12FQFF-12FBPP |
UPC | 072053674033 |
Min. Burst Pressure (psi) | 14500 |
Working Pressure (psi) | 3625 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.75 |