Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94922-1212 / 12FQFF-12FB |
---|---|
Product # | 725287235 |
Description | G94922-1212 12FQFF-12FB |
UPC | 072053673968 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.75 |