Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Nonconductive C14 PTFE Hose

    85702 6C14 X25FT

    Product # 77520625

    C14 PTFE hose is recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.

    • Recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.
    • For use with Brass and Stainless Steel C14 Couplings [G40 Series].
    • Hose and couplings can be crimped or swaged.

    • Product Details
      Part # 85702 / 6C14 X25FT
      Product # 77520625
      Description 85702 6C14 X25FT
      UPC 072053219777
      Min. Burst Pressure (psi) 45F 6000
      Min. Burst Pressure (psi) 72F 10000
      Vacuum (In. Hg) 28
      Working Pressure (psi) 45F 1500
      Working Pressure (psi) 72F 2500
      Continuous Operating Temperature Range -65°F to +400°F
      Minimum Bend Radius (in) 4
      Minimum Bend Radius (mm) 101.6
      Min. Burst Pressure (psi) 1500
      Hose Inside Diameter (in). 0.3125
      Hose Inside Diameter (mm) 7.9
      Hose Outside Diameter (in) 0.45
      Hose Outside Diameter (mm) 11.4
      Inside Diameter (in) 0.3125
      Inside Diameter (mm) 7.9
      Temperature Range -65°F to +400°F (-54°C to +204°C)
      Working Pressure (psi) 1500
      Outside Diameter (in) 0.45
      Outside Diameter (mm) 11.4