Gates C14 Couplings.
Part # | G40202-1010 / 10C14-10FSX45 |
---|---|
Product # | 775320635 |
Description | G40202-1010 10C14-10FSX45 |
UPC | 072053176490 |
H2 Nut Hex (in) | 1 |
H2 Nut Hex (mm) | 25.4 |
T Drop (in) | 0.752 |
C Cutoff (in) | 2.12 |
C Cutoff (mm) | 53.85 |
L Length (in) | 2.78 |
L Length (mm) | 70.6 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 2.12 |
L (in) | 2.78 |
Angle. | 45 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.29 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.