Gates C14 Couplings.
Part # | G40170-1010S / 10C14-10FJSX-SS |
---|---|
Product # | 775300165 |
Description | G40170-1010S 10C14-10FJSX-SS |
UPC | 072053340778 |
H2 Nut Hex (in) | 1.063 |
H2 Nut Hex (mm) | 27 |
C Cutoff (in) | 1.29 |
C Cutoff (mm) | 32.76 |
L Length (in) | 1.469 |
L Length (mm) | 37.3 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 1.29 |
L (in) | 1.47 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.