Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Live Swivel

    G93345-1212 12BSPP-12BSPP-LX

    Product # 725212425

    Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.

    • No ball bearing design.
    • Handles high operating pressures up to 6,250 PSI.
    • Free-floating, self-lubricating thrust washer.
    • Incomparable sealing capacity and leak-free performance.
    • Will not pull apart during operation.
    • Compact to fit where space is limited.

    • Product Details
      Part # G93345-1212 / 12BSPP-12BSPP-LX
      Product # 725212425
      Description G93345-1212 12BSPP-12BSPP-LX
      UPC 770075419020
      End 1 Type MBSPP
      End 2 Type MBSPP
      Hex Body (in) 1 5/8
      Hex Shank (in) 15/16
      Overall Length (in) 4.52
      Max. Working Pressure 6000
      Max. Working Pressure (Bar) 413.7
      Diameter (in) 2