Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.
Part # | G93455-1212 / 12MJ-12FB-LX90 |
---|---|
Product # | 725210225 |
Description | G93455-1212 12MJ-12FB-LX90 |
UPC | 770075664499 |
End 1 Type | MJ |
End 2 Type | FB |
Angle. | 90 |
Material | Carbon Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.37 |