Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.
Part # | G93520-1212 / 12MB-12FP-LX90S |
---|---|
Product # | 725210155 |
Description | G93520-1212 12MB-12FP-LX90S |
UPC | 770075664420 |
End 1 Type | MB |
End 2 Type | FP |
Angle. | 90 |
Material | Carbon Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.54 |