Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G49255-0402 |
---|---|
Product # | 725006105 |
Description | G49255-0402 6600 |
UPC | 029769161708 |
A1 Outside Diameter (in) | 0.25 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |