The product images shown are Illustrative only and may not be an exact representation of the product.

Valves

Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.

All Parts

1-10 of 143 Items
Part # Product # Description A1 Outside Diameter (in) T1 Thread T2 Thread
725005765 G49005-0000 114 M12X1.25 in
725005835 G49012-0000 122 M14X2 in
725005895 G49018-0000 128 1/2-18 in
725005995 G49138-0604 6660 1/4-18 in
725005875 G49016-0000 126 5/8-18 in
725006015 G49140-0004 145 1/4-18 in
725006025 G49140-0006 270 3/8-18 in
725006035 G49140-0008 108 1/2-14 in
725006095 G49251-0614 1596 5/8-18 in 7/8-20 in
725006105 G49255-0402 6600 0.25in 1/8-27 in
1-10 of 143 Items