Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G60110-1208 / 12MP-8MP |
---|---|
Product # | 725923775 |
Description | G60110-1208 12MP-8MP |
UPC | 072053164718 |
End 1 Type | MP |
End 2 Type | MP |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2778 |