Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G63990-2212 |
---|---|
Product # | 725366105 |
Description | G63990-2212 22MKB-12MJ |
UPC | 072053811803 |
End 1 Type | MKB |
End 2 Type | MJ |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |