Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G62801-1008 / 10FBFFOR-8MJ |
---|---|
Product # | 725362745 |
Description | G62801-1008 10FBFFOR-8MJ |
UPC | 072053791228 |
End 1 Type | FBFFOR |
End 2 Type | MJ |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |