For use up to SAE 100R2 maximum working pressure.
Part # | G64775-0010 / 10MBDS |
---|---|
Product # | 725364045 |
Description | G64775-0010 10MBDS |
UPC | 072053792980 |
End 1 Type | Seal |
Hose Inside Diameter (mm) | 10 |
Material | Steel/Rubber |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.011 |