For use up to SAE 100R2 maximum working pressure.
Part # | G64788-0010 / 10MNL |
---|---|
Product # | 725327145 |
Description | G64788-0010 10MNL |
UPC | 072053150407 |
End 1 Type | MNL |
A1 Outside Diameter (in) | 0.39400000000000002 |
A1 Outside Diameter (mm) | 10 |
A1 Tube Outside Diameter (mm) | 10 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.05 |