The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

24MSA-16MSA

Product # 73046305

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 24MSA-16MSA
    Product # 73046305
    Description 24MSA-16MSA
    UPC 770075430865
    T1 Thread 1 1/2 in
    T2 Thread 1 in
    A (mm) 36
    B (mm) 32
    L Length (mm) 76
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 1.11