The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

16MSH-16MP

Product # 73046291

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 16MSH-16MP
    Product # 73046291
    Description 16MSH-16MP
    UPC 770075422525
    T1 Thread 1 in
    Thread Size 1-11 1/2
    L Length (mm) 90
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.04