The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

8FSH-CAP

Product # 73046279

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 8FSH-CAP
    Product # 73046279
    Description 8FSH-CAP
    UPC 770075422402
    T1 Thread 1/2 in
    A (mm) 35
    L Length (mm) 65
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.65