The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

24PLLM-24FSA XBULK

Product # 73046246

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 24PLLM-24FSA
    Product # 73046246
    Description 24PLLM-24FSA XBULK
    UPC 770075430834
    B (mm) 68.5
    C (mm) 51.5
    Reference Coupling (in) 1 1/2
    L Length (mm) 123
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Weight (lbs.) 3.16