The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

4MSA-2MP

Product # 73045540

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 4MSA-2MP
    Product # 73045540
    Description 4MSA-2MP
    UPC 770075237495
    T1 Thread 1/4 in
    Thread Size 1/8-27
    A (mm) 10
    L Length (mm) 53
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.12