The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

4FSAX-4FBSPPX45

Product # 73045394

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 4FSAX-4FBSPPX45
    Product # 73045394
    Description 4FSAX-4FBSPPX45
    UPC 072053953824
    T1 Thread 1/4 in
    Thread Size 1/4-19
    A (mm) 25
    B (mm) 27
    L Length (mm) 37
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.25