The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

12FSAX-10MB

Product # 73045371

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 12FSAX-10MB
    Product # 73045371
    Description 12FSAX-10MB
    UPC 770075256359
    T1 Thread 3/4 in
    Thread Size 7/8-14
    A (mm) 44
    B (mm) 16
    L Length (mm) 57
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2