The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

8MSA-8-8FSAT

Product # 73045368

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 8MSA-8-8FSAT
    Product # 73045368
    Description 8MSA-8-8FSAT
    UPC 770075249924
    Reference Coupling (in) 1/2 - 1/2 - 1/2
    L Length (mm) 93
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 1.14