The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

16-16-6FSAXT

Product # 73045339

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 16-16-6FSAXT
    Product # 73045339
    Description 16-16-6FSAXT
    UPC 072053953657
    A (mm) 55
    B (mm) 32
    C (mm) 59
    Reference Coupling X-X-Y (in) 1 - 1 - 3/8
    L Length (mm) 136
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.75