The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

16FSAX-12MB

Product # 73045260

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 16FSAX-12MB
    Product # 73045260
    Description 16FSAX-12MB
    UPC 072053953084
    T1 Thread 1 in
    Thread Size 1 1/16-12
    A (mm) 60
    B (mm) 18
    L Length (mm) 74
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 350
    Weight (lbs.) 1.44