The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

8FSAX-8BJ

Product # 73045221

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 8FSAX-8BJ
    Product # 73045221
    Description 8FSAX-8BJ
    UPC 072053952773
    T1 Thread 1/2 in
    A (mm) 35
    B (mm) 17.5
    Bolt Size 1/2 BSP
    C (mm) 32
    L Length (mm) 47
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.42