Mining adapters
Part # | 4SS STAPLE |
---|---|
Product # | 73045191 |
Description | 4SS STAPLE |
UPC | 072053952483 |
End 1 Type | SS |
Reference Coupling (in) | 1/4 |
Material | Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.02 |