The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

4MSA-4FSAX90

Product # 73045177

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 4MSA-4FSAX90
    Product # 73045177
    Description 4MSA-4FSAX90
    UPC 072053952346
    T1 Thread 1/4 in
    T2 Thread 1/4 in
    A (mm) 25
    B (mm) 43
    L Length (mm) 45
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41