The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

12MSA-12MBSPP

Product # 73045166

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 12MSA-12MBSPP
    Product # 73045166
    Description 12MSA-12MBSPP
    UPC 072053952230
    T1 Thread 3/4 in
    Thread Size 3/4-14
    A (mm) 14
    L Length (mm) 58
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 75
    Weight (lbs.) 0.4